??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23310.0054 Down-Thrust Clamps
HELP_VARIABLE
Company
Halder
Description
EH 23310. - Down-Thrust Clamps with clamping screw
Bill of material
23310.0054 Down-Thrust Clamps
BESTNR
Ref. No.
23310.0054
AUS
Version
with clamping screw
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
D
40 mm
H1
max.
98 mm
H2
min.
68 mm
S
Stroke
30 mm
H3
15 mm
H4
91-121 mm
G
Weight
945 g
Embedded user actions